3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 355

Cone Part Number

N/A 358D

Cup Part Number

N/A 352X

Design Units

N/A Imperial

Bearing Weight

N/A 3.2 lb1.5 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 1.6875 in42.863 mm

D - Cup Outer Diameter

N/A 3.5433 in90.000 mm

B - Double Cone Width

N/A 2.0620 in52.375 mm

C - Cup Width

N/A 0.8586 in21.808 mm

T - Bearing Width across Cups

N/A 2.1649 in54.988 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.060 in1.50 mm
r - Cup Backface "To Clear" Radius2 N/A 0.090 in2.3 mm

da - Cone Frontface Backing Diameter

N/A 2.01 in51.10 mm

Db - Cup Backface Backing Diameter

N/A 3.07 in78.00 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.09 in2.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 4770 lbf21200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 32000 lbf142000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 8310 lbf36900 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 2500 lbf11100 N

Factors

K - Factor7 N/A 1.91
e - ISO Factor8 N/A 0.31
Y1 - ISO Factor9 N/A 2.2
Y2 - ISO Factor10 N/A 3.28
Cg - Geometry Factor11 N/A 0.0732

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.