3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 385

Cone Part Number

N/A 389DE

Cup Part Number

N/A 382

Design Units

N/A Imperial

Bearing Weight

N/A 3.2 lb1.5 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 2.1875 in55.563 mm

D - Cup Outer Diameter

N/A 3.8750 in98.425 mm

B - Double Cone Width

N/A 2.0940 in53.188 mm

C - Cup Width

N/A 0.7018 in17.826 mm

T - Bearing Width across Cups

N/A 2.0195 in51.295 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.030 in0.80 mm
r - Cup Backface "To Clear" Radius2 N/A 0.03 in0.8 mm

da - Cone Frontface Backing Diameter

N/A 2.44 in62 mm

Db - Cup Backface Backing Diameter

N/A 3.54 in89.90 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.11 in2.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 5300 lbf23600 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 35600 lbf158000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 9230 lbf41100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 3210 lbf14300 N

Factors

K - Factor7 N/A 1.65
e - ISO Factor8 N/A 0.35
Y1 - ISO Factor9 N/A 1.91
Y2 - ISO Factor10 N/A 2.84
G1 - Heat Generation Factor (Roller-Raceway)11 N/A 42

G2 - Heat Generation Factor (Rib-Roller End)

N/A 15.7
Cg - Geometry Factor12 N/A 0.0859

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.