3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 475

Cone Part Number

N/A 487TD

Cup Part Number

N/A 472X

Design Units

N/A Imperial

Bearing Weight

N/A 6.700 lb3.0 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 2.8375 in72.073 mm

D - Cup Outer Diameter

N/A 4.8750 in123.825 mm

B - Double Cone Width

N/A 2.6590 in67.539 mm

C - Cup Width

N/A 0.9687 in24.605 mm

T - Bearing Width across Cups

N/A 2.7470 in69.774 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.030 in0.80 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.3 mm

Db - Cup Backface Backing Diameter

N/A 4.29 in109.00 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.12 in3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 7890 lbf35100 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 53000 lbf236000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 13700 lbf61100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 5200 lbf23100 N

Factors

K - Factor7 N/A 1.52
e - ISO Factor8 N/A 0.38
Y1 - ISO Factor9 N/A 1.75
Y2 - ISO Factor10 N/A 2.61
Cg - Geometry Factor11 N/A 0.108

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.