3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 78000

Cone Part Number

N/A 78255D

Cup Part Number

N/A 78571

Design Units

N/A Imperial

Bearing Weight

N/A 10.8 lb4.9 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 2.5586 in64.988 mm

D - Cup Outer Diameter

N/A 5.7080 in144.983 mm

B - Double Cone Width

N/A 2.5980 in65.989 mm

C - Cup Width

N/A 0.9058 in23.007 mm

T - Bearing Width across Cups

N/A 2.5616 in65.065 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.060 in1.50 mm
r - Cup Backface "To Clear" Radius2 N/A 0.140 in3.600 mm

da - Cone Frontface Backing Diameter

N/A 3.11 in79 mm

Db - Cup Backface Backing Diameter

N/A 4.65 in118.10 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.08 in2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 9970 lbf44300 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 66900 lbf298000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 17400 lbf77200 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 14800 lbf65700 N

Factors

K - Factor7 N/A 0.67
e - ISO Factor8 N/A 0.87
Y1 - ISO Factor9 N/A 0.78
Y2 - ISO Factor10 N/A 1.16
Cg - Geometry Factor11 N/A 0.0884

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.