3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 480000

Cone Part Number

N/A EE480181D

Cup Part Number

N/A 480340

Design Units

N/A Imperial

Bearing Weight

N/A 2036.40 lb923.700 Kg

Cage Type

N/A Pin-Type

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 18.0000 in457.200 mm

D - Cup Outer Diameter

N/A 33.9960 in863.498 mm

B - Double Cone Width

N/A 14.5000 in368.300 mm

C - Cup Width

N/A 5.7500 in146.050 mm

T - Bearing Width across Cups

N/A 14.4999 in368.297 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.250 in6.40 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.40 mm

da - Cone Frontface Backing Diameter

N/A 20.31 in515.90 mm

Db - Cup Backface Backing Diameter

N/A 30.71 in780.00 mm

Ab - Cage-Cone Frontface Clearance

N/A -0.18 in-4.57 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 361000 lbf1600000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 2420000 lbf10800000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 628000 lbf2790000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 222000 lbf989000 N

Factors

K - Factor7 N/A 1.62
e - ISO Factor8 N/A 0.36
Y1 - ISO Factor9 N/A 1.87
Y2 - ISO Factor10 N/A 2.79
G1 - Heat Generation Factor (Roller-Raceway)11 N/A 7380

G2 - Heat Generation Factor (Rib-Roller End)

N/A 343
Cg - Geometry Factor12 N/A 0.257

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.