3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A HM959700

Cone Part Number

N/A HM959738DW

Cup Part Number

N/A HM959710

Design Units

N/A Imperial

Bearing Weight

N/A 314.20 lb142.5 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 12.0092 in305.034 mm

D - Cup Outer Diameter

N/A 19.6830 in499.948 mm

B - Double Cone Width

N/A 7.8750 in200.025 mm

C - Cup Width

N/A 2.5000 in63.500 mm

T - Bearing Width across Cups

N/A 7.8749 in200.022 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.130 in3.30 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.40 mm

da - Cone Frontface Backing Diameter

N/A 13.62 in345.9 mm

Db - Cup Backface Backing Diameter

N/A 17.40 in442.00 mm

Ab - Cage-Cone Frontface Clearance

N/A -0.08 in-2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 79200 lbf352000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 532000 lbf2370000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 138000 lbf613000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 117000 lbf522000 N

Factors

K - Factor7 N/A 0.67
e - ISO Factor8 N/A 0.87
Y1 - ISO Factor9 N/A 0.78
Y2 - ISO Factor10 N/A 1.16
Cg - Geometry Factor11 N/A 0.221

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.