3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A LM278800

Cone Part Number

N/A LM278848D

Cup Part Number

N/A LM278810

Design Units

N/A Imperial

Bearing Weight

N/A 630.10 lb285.800 Kg

Cage Type

N/A Pin-Type

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 23.0625 in585.788 mm

D - Cup Outer Diameter

N/A 30.3750 in771.525 mm

B - Double Cone Width

N/A 9.0625 in230.188 mm

C - Cup Width

N/A 3.8125 in96.838 mm

T - Bearing Width across Cups

N/A 9.0624 in230.185 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.250 in6.40 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.40 mm

da - Cone Frontface Backing Diameter

N/A 24.25 in616 mm

Db - Cup Backface Backing Diameter

N/A 28.58 in725.90 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.31 in7.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 192000 lbf853000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 1290000 lbf5730000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 334000 lbf1490000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 109000 lbf486000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02
G1 - Heat Generation Factor (Roller-Raceway)11 N/A 11600

G2 - Heat Generation Factor (Rib-Roller End)

N/A 784
Cg - Geometry Factor12 N/A 0.291

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.