Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Activated later
Unit of Measure

Key Dimensions

UPC

N/A 0053893715902

Cone Part Number

N/A GL217849

Cup Part Number

N/A GL217810

Bore (d)

N/A 3 1/2 in88.9 mm

O.D. (D)

N/A 4.8750 in123.825 mm

Width (T)

N/A 0.8125 in20.638 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 20800 lbf92600 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 5400 lbf24000 N
e Factor3 N/A 0.33
K Factor4 N/A 1.77
Y Factor 5 N/A 1.82

Other Dimensions

Weight

N/A 1.6 lb0.7 Kg

Inner Ring Width (B)

N/A 0.8125 in20.638 mm

Outer Ring Width (C)

N/A 0.6563 in16.670 mm
Effective Center Location6 N/A 0 in0 mm
Max Shaft Fillet Radius7 N/A 0.060 in1.520 mm
Max Housing Fillet Radius8 N/A 0.06 in1.52 mm

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 3.7 in94 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 3.82 in97 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 4.72 in119.89 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 4.57 in116.08 mm

Cage Location rel. to BF (Aa)

N/A 0.01 in0.3 mm

Cage Location rel. to FF (Ab)

N/A 0.1 in2.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 3050 lbf13600 N

Static Radial Load Rating (C0)

N/A 35200 lbf156000 N

Factors

G1 Factor

N/A 111.3

G2 Factor

N/A 74.8
Geometry Factor (Cg)10 N/A 0.115
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.