Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Activated later
Unit of Measure

Key Dimensions

UPC

N/A 0053893661780

Cone Part Number

N/A GL540048

Cup Part Number

N/A GL540010

Bore (d)

N/A 7.874 in200 mm

O.D. (D)

N/A 10.000 in254 mm

Width (T)

N/A 1.1250 in28.575 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 47400 lbf211000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12300 lbf54700 N
e Factor3 N/A 0.4
K Factor4 N/A 1.47
Y Factor 5 N/A 1.51

Other Dimensions

Weight

N/A 6.9 lb3.1 Kg

Inner Ring Width (B)

N/A 1.0938 in27.783 mm

Outer Ring Width (C)

N/A 0.8438 in21.433 mm
Effective Center Location6 N/A 0.56 in14.2 mm
Max Shaft Fillet Radius7 N/A 0.060 in1.520 mm
Max Housing Fillet Radius8 N/A 0.06 in1.52 mm

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 8.19 in208 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 8.27 in210 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 9.80 in246.90 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 9.57 in243.08 mm

Cage Location rel. to BF (Aa)

N/A 0.08 in2 mm

Cage Location rel. to FF (Ab)

N/A 0.1 in2.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 8350 lbf37100 N

Static Radial Load Rating (C0)

N/A 91800 lbf408000 N

Factors

G1 Factor

N/A 504

G2 Factor

N/A 226
Geometry Factor (Cg)10 N/A 0.137
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.