Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Activated later
Unit of Measure

Key Dimensions

UPC

N/A 0013992451415

Cone Part Number

N/A GLL641149

Cup Part Number

N/A GLL641110

Bore (d)

N/A 8 in203.2 mm

O.D. (D)

N/A 10.2812 in261.142 mm

Width (T)

N/A 1.1250 in28.575 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 46700 lbf208000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12100 lbf53900 N
e Factor3 N/A 0.41
K Factor4 N/A 1.43
Y Factor 5 N/A 1.47

Other Dimensions

Weight

N/A 7.7 lb3.5 Kg

Inner Ring Width (B)

N/A 1.0938 in27.783 mm

Outer Ring Width (C)

N/A 0.8438 in21.433 mm
Effective Center Location6 N/A 0.62 in15.7 mm
Max Shaft Fillet Radius7 N/A 0.060 in1.520 mm
Max Housing Fillet Radius8 N/A 0.06 in1.52 mm

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 8.35 in212 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 8.43 in214 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 10.02 in254.51 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 9.80 in248.92 mm

Cage Location rel. to BF (Aa)

N/A 0.1 in2.5 mm

Cage Location rel. to FF (Ab)

N/A 0.1 in2.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 8480 lbf37700 N

Static Radial Load Rating (C0)

N/A 91100 lbf405000 N

Factors

G1 Factor

N/A 521.9

G2 Factor

N/A 231.1
Geometry Factor (Cg)10 N/A 0.14
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.