3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Oil Holes in Retainer

N/A Yes

Weight

N/A 0.4 lb0.2 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTCS

Dimensions

d - Bore Diameter

N/A 1.2600 in32.004 mm

D - Bearing O.D.

N/A 2.1875 in55.562 mm

T - Bearing Width

N/A 0.6250 in15.875 mm

R - Fillet Radius Shaft (Max)

N/A 0.03 in0.8 mm

Basic Load Ratings

Steering Pivot Rating

N/A 6200 lbf27600 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.