All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number N-3243-A  

Part Number N-3243-A, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

10.7500 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage, but no roller smaller-end ribs


Dimensions

D - Bearing O.D.

21.7500 in
552.450
mm

T - Bearing Width

5.25 in
133.35
mm

R - Fillet Radius Shaft (Max)

0.440 in
11.200
mm

r - Fillet Radius Housing (Max)

0.44 in
11.2
mm


Basic Load Ratings

Static Load Rating

5030000 lbf
22400000
N

Dynamic Load Rating

371000 lbf
1650000
N