All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number N-3251-A  

Part Number N-3251-A, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

10.7500 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage, but no roller smaller-end ribs


Dimensions

D - Bearing O.D.

23.7500 in
603.25
mm

T - Bearing Width

5.75 in
146.05
mm

R - Fillet Radius Shaft (Max)

0.440 in
11.200
mm

r - Fillet Radius Housing (Max)

0.44 in
11.2
mm


Basic Load Ratings

Static Load Rating

6230000 lbf
27700000
N

Dynamic Load Rating

449000 lbf
2000000
N