All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number N-3259-A  

Part Number N-3259-A, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

10.7500 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage, but no roller smaller-end ribs


Dimensions

D - Bearing O.D.

22.31 in
566.674
mm

T - Bearing Width

7 in
177.8
mm

R - Fillet Radius Shaft (Max)

0.58 in
14.7
mm

r - Fillet Radius Housing (Max)

0.58 in
14.7
mm


Basic Load Ratings

Static Load Rating

5590000 lbf
24900000
N

Dynamic Load Rating

393000 lbf
1750000
N