All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number N-3517-A  

Part Number N-3517-A, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

9 1/2 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage, but no roller smaller-end ribs


Dimensions

D - Bearing O.D.

19.5000 in
495.300
mm

T - Bearing Width

5 in
127
mm

R - Fillet Radius Shaft (Max)

0.500 in
12.700
mm

r - Fillet Radius Housing (Max)

0.5 in
12.7
mm


Basic Load Ratings

Static Load Rating

4280000 lbf
19000000
N

Dynamic Load Rating

357000 lbf
1590000
N