All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number T1115-902A1  

Part Number T1115-902A1, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

11 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage and I.D. corner reliefs


Dimensions

D - Bearing O.D.

19.5000 in
495.300
mm

T - Bearing Width

5.25 in
133.35
mm

R - Fillet Radius Shaft (Max)

0.06 in
1.5
mm

r - Fillet Radius Housing (Max)

0.25 in
6.4
mm


Basic Load Ratings

Static Load Rating

3150000 lbf
14000000
N

Dynamic Load Rating

245000 lbf
1090000
N