All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number T16050-902A1  

Part Number T16050-902A1, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

16.0000 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage and I.D. corner reliefs


Dimensions

D - Bearing O.D.

33.0000 in
838.200
mm

T - Bearing Width

7 in
177.8
mm

R - Fillet Radius Shaft (Max)

0.06 in
1.5
mm

r - Fillet Radius Housing (Max)

12.7 mm


Basic Load Ratings

Static Load Rating

10800000 lbf
48000000
N

Dynamic Load Rating

747000 lbf
3320000
N