All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number T661-90010  

Part Number T661-90010, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

6.6250 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage


Dimensions

D - Bearing O.D.

12 in
304.8
mm

T - Bearing Width

2.75 in
69.85
mm

R - Fillet Radius Shaft (Max)

0.25 in
6.4
mm

r - Fillet Radius Housing (Max)

0.25 in
6.4
mm


Basic Load Ratings

Static Load Rating

1200000 lbf
5340000
N

Dynamic Load Rating

99300 lbf
440000
N