CAD (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Bore (d)

N/A 6.875 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 14.125 in358.775 mm

Width (T)

N/A 3.25 in82.55 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1770000 lbf7870000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 139000 lbf620000 N