All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHD > Part Number T811-902A1  

Part Number T811-902A1, Thrust Tapered Roller Bearings-Type TTHD


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

8 in

Bearing Type

Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

Thrust TTHD - with cage


Dimensions

D - Bearing O.D.

16.5 in
419.1
mm

T - Bearing Width

3.625 in
92.075
mm

R - Fillet Radius Shaft (Max)

0.380 in
9.700
mm

r - Fillet Radius Housing (Max)

0.38 in
9.7
mm


Basic Load Ratings

Static Load Rating

2560000 lbf
11400000
N

Dynamic Load Rating

195000 lbf
870000
N