Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 9.25 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage and I.D. corner reliefs

Dimensions

D - Bearing O.D.

N/A 21.5000 in546.1 mm

T - Bearing Width

N/A 5 in127 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.63 in16 mm

Basic Load Ratings

Static Load Rating

N/A 4780000 lbf21300000 N

Dynamic Load Rating

N/A 353000 lbf1570000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.