Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 8.1250 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 16.5 in419.1 mm

T - Bearing Width

N/A 4-3/4 in120.65 mm

R - Fillet Radius Shaft (Max)

N/A 0.380 in9.700 mm

r - Fillet Radius Housing (Max)

N/A 0.38 in9.7 mm

Basic Load Ratings

Static Load Rating

N/A 2560000 lbf11400000 N

Dynamic Load Rating

N/A 195000 lbf870000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.