Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 20.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 39.0000 in990.600 mm

T - Bearing Width

N/A 7 3/4 in196.85 mm

T1 - Ring Thickness

N/A 2.656 in67.47 mm

D1 - Small Diameter O.D.

N/A 39 in990.6 mm

d1 - Large Bore I.D.

N/A 20.062 in508.58 mm

R - Fillet Radius Shaft (Max)

N/A 0.500 in12.700 mm

r - Fillet Radius Housing (Max)

N/A 0.5 in12.7 mm

H - Shoulder Diameter - Shaft

N/A 36.5 in927.1 mm

E - Shoulder Diameter - Housing

N/A 22.19 in563.6 mm

Basic Load Ratings

Static Load Rating

N/A 17500000 lbf77800000 N

Dynamic Load Rating

N/A 994000 lbf4420000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.