Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 17.3219 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 34 in863.6 mm

T - Bearing Width

N/A 9 in228.6 mm

T1 - Ring Thickness

N/A 1.75 in44.45 mm

D1 - Small Diameter O.D.

N/A 33.938 in862.03 mm

d1 - Large Bore I.D.

N/A 17.37 in441.2 mm

R - Fillet Radius Shaft (Max)

N/A 0.400 in10.2 mm

r - Fillet Radius Housing (Max)

N/A 0.4 in10.2 mm

H - Shoulder Diameter - Shaft

N/A 31 in787.4 mm

E - Shoulder Diameter - Housing

N/A 19.25 in489 mm

Basic Load Ratings

Static Load Rating

N/A 15000000 lbf66800000 N

Dynamic Load Rating

N/A 1080000 lbf4790000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.