All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat > Part Number E-2267-A  

Part Number E-2267-A, Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

31 1/2 in

Bearing Type

Thrust Tapered Roller Bearings - TTHDFL-V-Flat


Dimensions

D - Bearing O.D.

41.0000 in
1041.400
mm

T - Bearing Width

5.5 in
139.7
mm

T1 - Ring Thickness

1.218 in
30.94
mm

D1 - Small Diameter O.D.

41 in
1041.4
mm

d1 - Large Bore I.D.

31.5 in
800.1
mm

R - Fillet Radius Shaft (Max)

0.16 in
4
mm

r - Fillet Radius Housing (Max)

0.24 in
6.0
mm

H - Shoulder Diameter - Shaft

39.35 in
999.4
mm

E - Shoulder Diameter - Housing

33.46 in
849.8
mm


Basic Load Ratings

Static Load Rating

9120000 lbf
40600000
N

Dynamic Load Rating

548000 lbf
2440000
N