Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 22 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 30.0000 in762.000 mm

T - Bearing Width

N/A 4 in101.6 mm

T1 - Ring Thickness

N/A 1.094 in27.79 mm

D1 - Small Diameter O.D.

N/A 30 in762 mm

d1 - Large Bore I.D.

N/A 22.01 in559.05 mm

R - Fillet Radius Shaft (Max)

N/A 0.12 in3 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 29 in736.6 mm

E - Shoulder Diameter - Housing

N/A 23.13 in587.5 mm

Basic Load Ratings

Static Load Rating

N/A 5150000 lbf22900000 N

Dynamic Load Rating

N/A 293000 lbf1310000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.