CAD (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Bore (d)

N/A 33 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 44.5000 in1130.300 mm

Width (T)

N/A 5.9 in149.86 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.312 in33.32 mm

D1 - Small Diameter O.D.

N/A 44.489 in1130 mm

d1 - Large Bore I.D.

N/A 33.5 in850.9 mm

Max Shaft Fillet Radius

N/A 0.13 in3.2 mm

Max Housing Fillet Radius

N/A 0.38 in9.5 mm

H - Shoulder Diameter - Shaft

N/A 41.88 in1063.6 mm

E - Shoulder Diameter - Housing

N/A 35.06 in890.6 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 11000000 lbf48800000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 650000 lbf2890000 N