CAD (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Bore (d)

N/A 18 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 30 in762 mm

Width (T)

N/A 5.5 in139.7 mm

Other Dimensions

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 29.938 in760.43 mm

d1 - Large Bore I.D.

N/A 18.125 in460.38 mm

Max Shaft Fillet Radius

N/A 0.2 in5.1 mm

Max Housing Fillet Radius

N/A 0.2 in5.1 mm

H - Shoulder Diameter - Shaft

N/A 28.09 in713.6 mm

E - Shoulder Diameter - Housing

N/A 20 in508 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 9740000 lbf43300000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 645000 lbf2870000 N