CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 10.1 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 21.5000 in546.1 mm |
T - Bearing Width |
N/A 6.5 in165.1 mm |
T1 - Ring Thickness |
N/A 1.375 in34.92 mm |
D1 - Small Diameter O.D. |
N/A 21.375 in542.92 mm |
d1 - Large Bore I.D. |
N/A 10.188 in258.76 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.24 in6.100 mm |
r - Fillet Radius Housing (Max) |
N/A 0.24 in6.1 mm |
H - Shoulder Diameter - Shaft |
N/A 20.31 in515.9 mm |
E - Shoulder Diameter - Housing |
N/A 11.88 in301.6 mm |