Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 11.999 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 24.0 in609.600 mm

T - Bearing Width

N/A 4.49 in114.046 mm

T1 - Ring Thickness

N/A 1.125 in28.58 mm

D1 - Small Diameter O.D.

N/A 23.89 in606.81 mm

d1 - Large Bore I.D.

N/A 12.094 in307.18 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 22.25 in565.2 mm

E - Shoulder Diameter - Housing

N/A 13.5 in342.9 mm

Basic Load Ratings

Static Load Rating

N/A 7430000 lbf33100000 N

Dynamic Load Rating

N/A 464000 lbf2060000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.