Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 14.5095 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 23.9825 in609.156 mm

T - Bearing Width

N/A 4.735 in120.269 mm

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 23.812 in604.84 mm

d1 - Large Bore I.D.

N/A 14.625 in371.48 mm

R - Fillet Radius Shaft (Max)

N/A 0.440 in11.200 mm

r - Fillet Radius Housing (Max)

N/A 0.44 in11.2 mm

H - Shoulder Diameter - Shaft

N/A 22.25 in565.2 mm

E - Shoulder Diameter - Housing

N/A 15.81 in401.6 mm

Basic Load Ratings

Static Load Rating

N/A 5040000 lbf22400000 N

Dynamic Load Rating

N/A 369000 lbf1640000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.