Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 10.2362 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 18.8956 in479.948 mm

T - Bearing Width

N/A 5.2 in132.08 mm

T1 - Ring Thickness

N/A 1.062 in26.99 mm

D1 - Small Diameter O.D.

N/A 18.833 in478.36 mm

d1 - Large Bore I.D.

N/A 10.361 in263.17 mm

R - Fillet Radius Shaft (Max)

N/A 0.190 in4.800 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 16.81 in427 mm

E - Shoulder Diameter - Housing

N/A 11.81 in300 mm

Basic Load Ratings

Static Load Rating

N/A 3710000 lbf16500000 N

Dynamic Load Rating

N/A 312000 lbf1390000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.