All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat > Part Number S-4228-C  

Part Number S-4228-C, Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

38.2165 in

Bearing Type

Thrust Tapered Roller Bearings - TTHDFL-V-Flat


Dimensions

D - Bearing O.D.

49.2105 in
1249.95
mm

T - Bearing Width

5.1881 in
130
mm

T1 - Ring Thickness

1.219 in
30.96
mm

D1 - Small Diameter O.D.

49.211 in
1249.95
mm

d1 - Large Bore I.D.

38.217 in
970.7
mm

R - Fillet Radius Shaft (Max)

0.190 in
4.800
mm

r - Fillet Radius Housing (Max)

0.19 in
4.8
mm

H - Shoulder Diameter - Shaft

47.5 in
1206.5
mm

E - Shoulder Diameter - Housing

39.88 in
1012.8
mm


Basic Load Ratings

Static Load Rating

13400000 lbf
59400000
N

Dynamic Load Rating

651000 lbf
2900000
N