All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Tapered Roller Bearings > Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat > Part Number T11001V-902A1  

Part Number T11001V-902A1, Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

d - Bore Diameter

11 in

Bearing Type

Thrust Tapered Roller Bearings - TTHDFL-V-Flat


Dimensions

D - Bearing O.D.

23.7500 in
603.25
mm

T - Bearing Width

5 3/8 in
136.525
mm

T1 - Ring Thickness

1.5 in
38.1
mm

D1 - Small Diameter O.D.

23.75 in
603.25
mm

d1 - Large Bore I.D.

11 in
279.4
mm

R - Fillet Radius Shaft (Max)

0.440 in
11.200
mm

r - Fillet Radius Housing (Max)

0.06 in
1.5
mm

H - Shoulder Diameter - Shaft

21.4 in
543.5
mm

E - Shoulder Diameter - Housing

12.35 in
313.8
mm


Basic Load Ratings

Static Load Rating

7240000 lbf
32200000
N

Dynamic Load Rating

577000 lbf
2570000
N