CAD (0)
  • Cart is empty
Unit of Measure

Key Dimensions

Bore (d)

N/A 34.252 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 38.5827 in980.001 mm

Width (T)

N/A 1.9685 in50 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.56 in14.22 mm

D1 - Small Diameter O.D.

N/A 38.583 in980 mm

d1 - Large Bore I.D.

N/A 34.252 in870 mm

Max Shaft Fillet Radius

N/A 0.13 in3.3 mm

Max Housing Fillet Radius

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 37.43 in950.7 mm

E - Shoulder Diameter - Housing

N/A 35.37 in898.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2820000 lbf12500000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 109000 lbf480000 N