3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 232.9 lb105.6 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 10.0000 in254.000 mm

D - Bearing O.D.

N/A 20.0000 in508.000 mm

T - Bearing Width

N/A 4.2500 in107.950 mm

T1 - Ring Thickness

N/A 0.844 in21.44 mm

D1 - Small Diameter O.D.

N/A 19.938 in506.43 mm

d1 - Large Bore I.D.

N/A 10.125 in257.18 mm

R - Fillet Radius Shaft (Max)

N/A 0.19 in4.8 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 18.38 in466.9 mm

E - Shoulder Diameter - Housing

N/A 11.30 in287.0 mm

Basic Load Ratings

Static Load Rating

N/A 5050000 lbf22500 kN

Dynamic Load Rating

N/A 358000 lbf1590 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.