3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 685.9 lb311.1 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 12.0000 in304.800 mm

D - Bearing O.D.

N/A 26.5000 in673.100 mm

T - Bearing Width

N/A 6.7500 in171.450 mm

T1 - Ring Thickness

N/A 1.469 in37.31 mm

D1 - Small Diameter O.D.

N/A 26.438 in671.51 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.3 in7.6 mm

r - Fillet Radius Housing (Max)

N/A 0.30 in7.6 mm

H - Shoulder Diameter - Shaft

N/A 23.99 in609.3 mm

E - Shoulder Diameter - Housing

N/A 13.11 in333.1 mm

Basic Load Ratings

Static Load Rating

N/A 9370000 lbf41700 kN

Dynamic Load Rating

N/A 687000 lbf3060 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.