3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 1681.0 lb763.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 17.3219 in440.00 mm

D - Bearing O.D.

N/A 34.0000 in863.600 mm

T - Bearing Width

N/A 9.0000 in228.600 mm

T1 - Ring Thickness

N/A 1.750 in44.45 mm

D1 - Small Diameter O.D.

N/A 33.938 in862.03 mm

d1 - Large Bore I.D.

N/A 17.370 in441.20 mm

R - Fillet Radius Shaft (Max)

N/A 0.40 in10.2 mm

r - Fillet Radius Housing (Max)

N/A 0.4 in10.2 mm

H - Shoulder Diameter - Shaft

N/A 31.00 in787.4 mm

E - Shoulder Diameter - Housing

N/A 19.25 in489.0 mm

Basic Load Ratings

Static Load Rating

N/A 15000000 lbf66800 kN

Dynamic Load Rating

N/A 1080000 lbf4790 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.