3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 578.0 lb262.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 18.0000 in457.200 mm

D - Bearing O.D.

N/A 30.0000 in762.000 mm

T - Bearing Width

N/A 5.5000 in139.700 mm

T1 - Ring Thickness

N/A 1.000 in25.40 mm

D1 - Small Diameter O.D.

N/A 29.938 in760.43 mm

d1 - Large Bore I.D.

N/A 18.125 in460.38 mm

R - Fillet Radius Shaft (Max)

N/A 0.20 in5.1 mm

r - Fillet Radius Housing (Max)

N/A 0.20 in5.1 mm

H - Shoulder Diameter - Shaft

N/A 28.09 in713.6 mm

E - Shoulder Diameter - Housing

N/A 20.00 in508.0 mm

Basic Load Ratings

Static Load Rating

N/A 9740000 lbf43300 kN

Dynamic Load Rating

N/A 645000 lbf2870 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.