3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 1387.2 lb629.2 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 12.0000 in304.800 mm

D - Bearing O.D.

N/A 29.0000 in736.600 mm

T - Bearing Width

N/A 11.0000 in279.400 mm

T1 - Ring Thickness

N/A 1.750 in44.45 mm

D1 - Small Diameter O.D.

N/A 28.938 in735.01 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.36 in9.1 mm

r - Fillet Radius Housing (Max)

N/A 0.36 in9.1 mm

H - Shoulder Diameter - Shaft

N/A 23.72 in602.4 mm

E - Shoulder Diameter - Housing

N/A 15.19 in385.8 mm

Basic Load Ratings

Static Load Rating

N/A 10400000 lbf46400 kN

Dynamic Load Rating

N/A 900000 lbf4000 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.