3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 501.00 lb227.20 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 10.1000 in256.540 mm

D - Bearing O.D.

N/A 21.5000 in546.100 mm

T - Bearing Width

N/A 6.5000 in165.100 mm

T1 - Ring Thickness

N/A 1.375 in34.92 mm

D1 - Small Diameter O.D.

N/A 21.375 in542.92 mm

d1 - Large Bore I.D.

N/A 10.188 in258.76 mm

R - Fillet Radius Shaft (Max)

N/A 0.24 in6.1 mm

r - Fillet Radius Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 20.31 in515.9 mm

E - Shoulder Diameter - Housing

N/A 11.88 in301.6 mm

Basic Load Ratings

Static Load Rating

N/A 6390000 lbf28400 kN

Dynamic Load Rating

N/A 515000 lbf2290 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.