3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 396.6 lb180.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 11.9990 in304.775 mm

D - Bearing O.D.

N/A 24.0000 in609.600 mm

T - Bearing Width

N/A 4.4900 in114.046 mm

T1 - Ring Thickness

N/A 1.125 in28.58 mm

D1 - Small Diameter O.D.

N/A 23.890 in606.81 mm

d1 - Large Bore I.D.

N/A 12.094 in307.18 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 22.25 in565.2 mm

E - Shoulder Diameter - Housing

N/A 13.50 in342.9 mm

Basic Load Ratings

Static Load Rating

N/A 7430000 lbf33100 kN

Dynamic Load Rating

N/A 464000 lbf2060 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.