3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 354.0 lb160.6 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 14.5095 in368.541 mm

D - Bearing O.D.

N/A 23.9825 in609.156 mm

T - Bearing Width

N/A 4.7350 in120.269 mm

T1 - Ring Thickness

N/A 1.000 in25.40 mm

D1 - Small Diameter O.D.

N/A 23.812 in604.84 mm

d1 - Large Bore I.D.

N/A 14.625 in371.48 mm

R - Fillet Radius Shaft (Max)

N/A 0.44 in11.2 mm

r - Fillet Radius Housing (Max)

N/A 0.44 in11.2 mm

H - Shoulder Diameter - Shaft

N/A 22.25 in565.2 mm

E - Shoulder Diameter - Housing

N/A 15.81 in401.6 mm

Basic Load Ratings

Static Load Rating

N/A 5040000 lbf22400 kN

Dynamic Load Rating

N/A 369000 lbf1640 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.