3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 511.0 lb232.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 11 in279.400 mm

D - Bearing O.D.

N/A 23.7500 in603.250 mm

T - Bearing Width

N/A 5.3750 in136.525 mm

T1 - Ring Thickness

N/A 1.000 in25.40 mm

D1 - Small Diameter O.D.

N/A 23.688 in601.68 mm

d1 - Large Bore I.D.

N/A 11.125 in282.58 mm

R - Fillet Radius Shaft (Max)

N/A 0.24 in6.1 mm

r - Fillet Radius Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 21.63 in549.3 mm

E - Shoulder Diameter - Housing

N/A 12.66 in321.5 mm

Basic Load Ratings

Static Load Rating

N/A 7940000 lbf35300 kN

Dynamic Load Rating

N/A 570000 lbf2530 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.