3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 541.3 lb252.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 10.7500 in273.050 mm

D - Bearing O.D.

N/A 24.0000 in609.600 mm

T - Bearing Width

N/A 6.3750 in161.925 mm

T1 - Ring Thickness

N/A 1.250 in31.75 mm

D1 - Small Diameter O.D.

N/A 24.000 in609.60 mm

d1 - Large Bore I.D.

N/A 11.500 in292.10 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 21.89 in556.0 mm

E - Shoulder Diameter - Housing

N/A 12.47 in316.7 mm

Basic Load Ratings

Static Load Rating

N/A 7880000 lbf35000 kN

Dynamic Load Rating

N/A 591000 lbf2630 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.