3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 279.00 lb126.50 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 10.2362 in259.999 mm

D - Bearing O.D.

N/A 18.8956 in479.948 mm

T - Bearing Width

N/A 5.2000 in132.080 mm

T1 - Ring Thickness

N/A 1.062 in26.99 mm

D1 - Small Diameter O.D.

N/A 18.833 in478.36 mm

d1 - Large Bore I.D.

N/A 10.361 in263.17 mm

R - Fillet Radius Shaft (Max)

N/A 0.19 in4.8 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 16.81 in427 mm

E - Shoulder Diameter - Housing

N/A 11.81 in300 mm

Basic Load Ratings

Static Load Rating

N/A 3710000 lbf16500 kN

Dynamic Load Rating

N/A 312000 lbf1390 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.