3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 448.6 lb203.5 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 10.1000 in256.540 mm

D - Bearing O.D.

N/A 21.5000 in546.100 mm

T - Bearing Width

N/A 6.4850 in164.719 mm

T1 - Ring Thickness

N/A 1.505 in38.22 mm

D1 - Small Diameter O.D.

N/A 21.375 in542.93 mm

d1 - Large Bore I.D.

N/A 10.100 in256.54 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 19.10 in485.1 mm

E - Shoulder Diameter - Housing

N/A 11.79 in299.5 mm

Basic Load Ratings

Static Load Rating

N/A 6370000 lbf28300 kN

Dynamic Load Rating

N/A 465000 lbf2070 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.