3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 448.2 lb203.3 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 11 in279.400 mm

D - Bearing O.D.

N/A 23.7500 in603.250 mm

T - Bearing Width

N/A 5.3750 in136.525 mm

T1 - Ring Thickness

N/A 1.500 in38.10 mm

D1 - Small Diameter O.D.

N/A 23.750 in603.25 mm

d1 - Large Bore I.D.

N/A 11.000 in279.40 mm

R - Fillet Radius Shaft (Max)

N/A 0.44 in11.2 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 21.40 in543.5 mm

E - Shoulder Diameter - Housing

N/A 12.35 in313.8 mm

Basic Load Ratings

Static Load Rating

N/A 7240000 lbf32200 kN

Dynamic Load Rating

N/A 577000 lbf2570 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.