3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 518.4 lb235.2 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 11.5000 in292.100 mm

D - Bearing O.D.

N/A 26.0000 in660.400 mm

T - Bearing Width

N/A 5.0000 in127.000 mm

T1 - Ring Thickness

N/A 0.925 in23.50 mm

D1 - Small Diameter O.D.

N/A 26.000 in660.40 mm

d1 - Large Bore I.D.

N/A 11.500 in292.10 mm

R - Fillet Radius Shaft (Max)

N/A 0.31 in7.9 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 23.50 in597.0 mm

E - Shoulder Diameter - Housing

N/A 12.75 in323.9 mm

Basic Load Ratings

Static Load Rating

N/A 9880000 lbf44000 kN

Dynamic Load Rating

N/A 650000 lbf2890 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.