3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 44.5 lb20.2 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 15.5000 in393.700 mm

D - Bearing O.D.

N/A 19.5000 in495.300 mm

T - Bearing Width

N/A 1.7500 in44.450 mm

T1 - Ring Thickness

N/A 0.439 in11.15 mm

D1 - Small Diameter O.D.

N/A 19.500 in495.30 mm

d1 - Large Bore I.D.

N/A 15.500 in393.70 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.3 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 18.57 in471.6 mm

E - Shoulder Diameter - Housing

N/A 16.07 in408.3 mm

Basic Load Ratings

Static Load Rating

N/A 1550000 lbf6900 kN

Dynamic Load Rating

N/A 83700 lbf370 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.